Design 30, Dual Row, 15+20 Way HI 63A Sw 2*63A 30mA RCCB Type A KO SPD VM61620CUKSPD
EAN-Nr.
5015652605195
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Fixing modesurface-mounting
Dimensions
-
Depth of installed product102.5 mm
-
Height of installed product480 mm
-
Width of installed product472 mm
Equipment
-
Number of rows2
-
Can be accessorizedYes
Downloads
-
Product image
-
Catalogue
Residential Distribution Catalogue
PDF4 MB -
Product data sheet
Product data sheets for VM61620CUKSPD
PDF809 KBProduct data sheets for VM61620CUKSPD
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF
PDF229 KB -
Declaration of conformity
EU Declaration of conformity for VM61620CUKSPD
Declaration
PDF235 KBEU Declaration of conformity for VM61620CUKSPD
Declaration
PDF257 KB
More documentation