Consumer unit,Design30,10way,100A,metal,switch disconnector incomer, KO VM110K

EAN-Nr.
3250610840498
Packaging
1 Prt.
£181.21
/ piece *

Technical characteristics

Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    102.5 mm
  • Height of installed product
    240 mm
  • Width of installed product
    292 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Colour
    white  
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.