VC202

EAN-Nr.
3250610419007
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    105 mm
  • Height of installed product
    245 mm
Equipment
  • Number of rows
    1
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.