4-fold solar push button white with FPL TD250

EAN-Nr.
3250615842503
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of keys
    2
Dimensions
  • Depth of installed product
    12 mm
  • Height of installed product
    80.5 mm
  • Dimensions (LLxwwxhh)
    80,5 x 80,5 x 12 mm
  • Width of installed product
    80.5 mm
Reach distance
  • Max. transmission range
    30m in house / 100m free field
Materials
  • Colour
    white
Accessories included
  • Inscribable, with labelling field
    Yes
Equipment
  • Number of channels
    4
Use conditions
  • Operating temperature
    0…45 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.