MCB 4P 10kA B-20A 4M NBN420A

EAN-Nr.
3250614618505
Packaging
3 PCEs

Technical characteristics

Architecture
  • Neutral position
    without neutral
  • Number of poles
    4 P
  • Type of pole
    4 P
  • Curve
    B
Main electrical features
  • Rated operational voltage Ue
    400 V
  • Frequency
    50/60 Hz
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    6000 V
Electric current
  • Rated service breaking capacity Ics AC according IEC 60898-1
    7.5 kA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
Electric current / temperature
  • Rating current 30°C
    20 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    70 mm
Power
  • Total power loss under IN
    10.87 W
Endurance
  • Electric endurance in number of cycles
    4000
  • Number of mechanical operations
    20000
Installation, mounting
  • Tightening torque
    2,8Nm
Connection
  • Connection cross-sect. flexible conductor
    1 / 25mm²
  • Connection cross-sect. rigid cable
    1 / 35mm²
Standards
  • Standard text
    EN 60898-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…70 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.