Auxiliary contact for motor starter 1C+1O 230/400V AC MZ520N

EAN-Nr.
3250614565106
Packaging
1 Prt.
£42.05
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    220 / 500 V
  • Frequency
    40/60 Hz
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    690 V
  • Rated impulse withstand voltage
    6000 V
Electric current
  • Acceptable current rating with AC1
    3 A
Dimensions
  • Depth of installed product
    68 mm
  • Width of installed product
    9 mm
Power
  • Total power loss under IN
    0.04 W
Endurance
  • Electric endurance in number of cycles
    50000
  • Number of mechanical operations
    100000
Installation, mounting
  • Tightening torque
    1,3Nm
Connection
  • Connection cross-sect. flexible conductor
    2,5mm²
  • Connection cross-sect. rigid cable
    2,5mm²
  • Type of contacts
    1NC+1NO
Accessories included
  • Type of accessory
    Auxiliary signal switch
Equipment
  • Number of auxiliary contacts as normally closed contact
    1
  • Number of auxiliary contacts as normally open contact
    1
  • Number of auxiliary contacts as change-over contact
    0
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…55 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.