Fuse carrier 1P+N 25A 400V 1M L12701

EAN-Nr.
3250610100547
Packaging
12 PCEs
£25.47
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    75 mm
  • Height of installed product
    77 mm
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    1.5 W
Cover, door
  • Interlockable
    No
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -5…40 °C
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.