Terminal,QuickConnect,neutral,18 connections KN18N

EAN-Nr.
3250613849146
Packaging
1 Prt.
£9.35
/ piece *

Technical characteristics

Architecture
  • Number of poles
    1 P
  • Type of pole
    1 P
Dimensions
  • Depth of installed product
    34 mm
  • Height of installed product
    33 mm
  • Width of installed product
    75 mm
Materials
  • Colour
    blue
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.