Cable terminal 1P prong 1 cable 25mm² KF81A

EAN-Nr.
3250613760014
Packaging
10 PCEs

Technical characteristics

Architecture
  • Number of poles
    1 P
Connection
  • Connection cross-sect. flexible conductor
    16mm²
  • Connection cross-sect. rigid cable
    25mm²
Accessories included
  • Type of accessory
    Connection clamp
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.