Main line branch terminal, 1 p., 1x35mm²- 4x25mm² K037

EAN-Nr.
4010330711015
Packaging
4 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of poles
    1 P
  • Fixing mode
    Clamping and screwable
Dimensions
  • Depth of installed product
    49 mm
  • Height of installed product
    52 mm
  • Width of installed product
    32 mm
Connection
  • Connection cross-sect. rigid cable
    2,5 / 35mm²
  • Type of connection
    screw
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image K037  | Hager

    Product Image K037

  • Product ROHS

    Image RoHS certificate for K037  | Hager

    RoHS certificate for K037

    PDF
    32 KB
    Image RoHS certificate for K037  | Hager

    RoHS certificate for K037

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.