JKD146B

EAN-Nr.
5015654758912
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    165.5 mm
  • Height of installed product
    1250 mm
  • Width of installed product
    465 mm
Cover, door
  • Interlockable
    Yes
Equipment
  • Can be accessorized
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class I
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.