JK410H
EAN-Nr.
3250610433188
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Fixing modesurface-mounting
Dimensions
-
Depth of installed product125 mm
-
Height of installed product236 mm
-
Width of installed product326 mm
Cover, door
-
Type of door closingQuarter turn lock
-
InterlockableYes
Materials
-
ColourRAL 7035
-
Colourbeige
-
MaterialSteel
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP2XC
-
Protection classisol.class I
Downloads
-
Product image
-
Instruction manual
Instruction manuals for JK410H
UK_HAGER_INS_ZD0651
PDF500 KB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
BIM Revit objects
BIM models for JK410H
UK_BIM_ABoards
ZIP547 KB -
Declaration of conformity
EU Declaration of conformity for JK410H
Declaration
PDF177 KBEU Declaration of conformity for JK410H
Declaration
PDF180 KBEU Declaration of conformity for JK410H
PDF219 KBEU Declaration of conformity for JK410H
PDF230 KB
More documentation