JK404H

EAN-Nr.
3250610433164
Packaging
1 piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    125 mm
  • Height of installed product
    236 mm
  • Width of installed product
    254 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Interlockable
    Yes
Materials
  • Colour
    RAL 7035
  • Colour
    beige
  • Material
    Steel
Equipment
  • Number of rows
    1
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    isol.class I
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.