63A SP<(>&<)>N ENCLOSED MCCB 18kA JG25BM

EAN-Nr.
5015654747985
Packaging
1 Prt.
£374.55
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    106 mm
  • Height of installed product
    420 mm
  • Width of installed product
    200 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    RAL 7035
Equipment
  • Can be accessorized
    No
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    Protection class III
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.