Collar terminal h400/h630 Al 4P 1x 95-240mm² HYD006H

EAN-Nr.
3250613370671
Packaging
1 Prt.
£457.14
/ piece *

Technical characteristics

Architecture
  • Number of poles
    4 P
Installation, mounting
  • Tightening torque
    25Nm
Connection
  • Connection cross-sect. flexible conductor
    35 / 240mm²
  • Connection cross-sect. rigid cable
    35 / 240mm²
Cable
  • Cable Material
    Cu / Al
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.