Auxiliary contact 6A, 1NO+1NC ESC080

EAN-Nr.
3250612401895
Packaging
1 Prt.
£40.59
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    230 V
Voltage
  • Rated insulation voltage
    240 V
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Acceptable current rating with AC1
    6 A
Dimensions
  • Depth of installed product
    60 mm
  • Height of installed product
    83 mm
  • Width of installed product
    11 mm
Power
  • Total power loss under IN
    0.1 W
Endurance
  • Electric endurance in number of cycles
    30000
  • Number of mechanical operations
    1000000
Connection
  • Connection cross-sect. flexible conductor
    1 / 6mm²
  • Connection cross-sect. rigid cable
    1 / 6mm²
  • Number of contacts
    2
  • Type of contacts
    1NC+1NO
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    isol.class II
Use conditions
  • Operating temperature
    -10…50 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.