Relay 16A, 1NO+1NC, 12V~50Hz ERL218

EAN-Nr.
3250612400515
Packaging
12 PCEs
£71.97
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Rated impulse withstand voltage
    4 kV
Dimensions
  • Depth of installed product
    60 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.85 mm
Power
  • Total power loss under IN
    2 W
  • Power dissipation per coil
    1 W
Endurance
  • Electric endurance in number of cycles
    30000
  • Number of mechanical operations
    100000
Fluorescent bulbs control
  • Max. power with fluorescent parallel lamps
    490 VA
Incandescent bulbs control
  • Max. power with incandescent lamps
    1100 W
Installation, mounting
  • Tightening torque
    1,2Nm
Connection
  • Connection cross-sect. flexible conductor
    1 / 6mm²
  • Connection cross-sect. rigid cable
    1 / 10mm²
  • Type of contacts
    1NC+1NO
Equipment
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -10…50 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.