![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Presence detector 360° monobloc, flush mounted, black EE815B
EAN-Nr.
3250617579582
Packaging
1 piece
Price
£161.87
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Main electrical features
-
Frequency50/60 Hz
Power
-
Halogen switching capacity 230V2300 W
-
Max. power with fluo uncompensated lamps1000 W
-
Incandescent bulb power2300 W
Power supply
-
Supply voltage230 V +10% / -15%
Materials
-
Colourwhite
Lighting control
-
Brightness measurement range5 / 1000 Lux
Equipment
-
Remote controllableEE807, EE808
Safety
-
Protection classisol.class II
Downloads
-
Product image
-
Product notice
Instruction manuals for EE815B
PDF4 MBInstruction manuals for EE815B
PDF2 MB -
Product declaration
EU Declaration of conformity for EE815B
Declaration
PDF128 KB -
Product environment profile
Product environmental profile for EE815B
PDF315 KB
More documentation