Presence detector 360°, 2 channels, flush mounted, white EE811

EAN-Nr.
3250612258116
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Bus system
    Without
Functions
  • Function
    Linking with 1-channel presence detectors in order to expand the detection area
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Dimensions
  • Width of installed product
    100 mm
Reach distance
  • Max. transmission range
    12m
Power supply
  • Supply voltage
    230 V
Detection
  • Detection angle
    360 °
Materials
  • Colour
    pure white
  • Type of surface treatment
    Untreated
Lighting control
  • Brightness measurement range
    5 / 1200 Lux
Installation, mounting
  • Maximum Mounting Height
    4 m
Scope of delivery
  • Component
    with flush-mounted switch insert
Equipment
  • Angle of horizontal detection
    360 °
Safety
  • Protection class
    isol.class II
Use conditions
  • Operating temperature
    0…45 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.