ECM310D
3 Phase kWhmeter direct 125A 6M MBUS MID
EAN
3250612231331
Quantity
1
Trade price*
£378.53 /prt.*
- Architecture
- Bus systemM-BUS
- Number of poles4 P
- Type of pole3P ; 3P+N
- Fixing modeDIN rail type O (symmetrical)
-
- Main electrical features
- Rated operational voltage Ue480 V
92 V - Frequency50 Hz
- Rated current125 A
- Type of supply voltageAC
-
- Voltage
- Max operating voltage300 V
- Rated impulse withstand voltage6 kV
-
- Dimensions
- Depth of installed product60 mm
- Height of installed product92 mm
- Width of installed product107 mm
-
- Power
- Power consumed2 VA
- Total power loss under IN0.6 W
-
- Measurement
- Type of measuring instrumentelectronical
-
- Capacity
- Number of modules6
-
- Power supply
- Supply voltage400 V ± 20%
-
- Installation, mounting
- Tightening torque5Nm
- Mounting typedin-Rail
-
- Equipment
- Type of displayretro illuminated display
- Type of counter4 wires counter
-
- Standards
- Standard textIEC 62053-21 / 23
IEC 61557-12
EN 50470-1 / 3 - European directive WEEEconcerned
-
- Safety
- Protection index IPIP20
- Protection classisol.class II
-
- Use conditions
- Operating temperature55 °C
-25 °C
-
Documentations
Instruction manuals for ECM310D | 1 MB | Download | |
EU Declaration of conformity for ECM310D | 58 KB | Download | |
Product environmental profile for ECM310D | 427 KB | Download | |
Product Attachment for ECM310D | 187 KB | xls | Download |
EU Declaration of conformity for ECM310D | 245 KB | Download | |
Commercial Distribution Catalogue | 13753 kb | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
