RCCB 2P 100A 300mA A S Class CP284J

EAN-Nr.
3250611740018
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    2 P
Main electrical features
  • Frequency
    50 Hz
Electric current
  • Rated residual operating current
    300 mA
  • Rated conditional short-circuit current Inc according to EN 61008-1
    6 kA
Electric current / temperature
  • Rating current 30°C
    100 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Power
  • Total power loss under IN
    14.3 W
Tripping
  • Short-time delayed tripping
    Yes
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    4000
Standards
  • Standard text
    EN 61008-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    A SEL
Use conditions
  • Operating temperature
    -25…40 °C
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.