RCBO Electronic 1M 1P 10kA C-20A 100mA AC Class AEC120

EAN-Nr.
3250611067023
Packaging
1 Prt.
£190.84
/ piece *

Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    1 P
  • Type of pole
    1 P
  • Curve
    C
Main electrical features
  • Rated operational voltage Ue
    230 / 240 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    100 mA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
Electric current / temperature
  • Rating current 30°C
    20 A
Dimensions
  • Depth of installed product
    73 mm
  • Height of installed product
    115 mm
  • Width of installed product
    17.8 mm
Power
  • Total power loss under IN
    5.76 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    1000
Installation, mounting
  • Tightening torque
    2,1Nm
Standards
  • Standard text
    IEC 61009-1 ; EN 61009-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    AC
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.