RCBO Electronic 1M 1P 10kA B-25A 10mA AC Class ACB125

EAN-Nr.
3250611067405
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    1 P
  • Type of pole
    1 P
  • Curve
    B
Main electrical features
  • Rated operational voltage Ue
    230 / 240 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    10 mA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
Electric current / temperature
  • Rating current 30°C
    25 A
Dimensions
  • Depth of installed product
    73 mm
  • Height of installed product
    115 mm
  • Width of installed product
    17.8 mm
Power
  • Total power loss under IN
    6.9 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    1000
Installation, mounting
  • Tightening torque
    2,1Nm
Standards
  • Standard text
    IEC 61009-1 ; EN 61009-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    AC
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.