KNX glass sensor 3gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white 75143830

EAN-Nr.
4011334383871
Packaging
1 Prt.

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Function
    for switch, push-button, dimmer and shutter functions ; Blocking function for sensor surface e.g. for cleaning the glass surface
Dimensions
  • Depth
    37.7 mm
  • Height
    160 mm
  • Width
    86 mm
Power
  • Current consumption
    12.5 mA
Materials
  • Colour
    polarwhite
  • Type of surface treatment
    Tampography
Accessories included
  • Inscribable, with labelling field
    No
Use conditions
  • Operating temperature
    -5…45 °C

Downloads

More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.