Frame 5gang hor., B.7, stainless steel/ant. matt, metal brushed 10253606

EAN-Nr.
4011334383253
Packaging
1 Prt.

Technical characteristics

Dimensions
  • Depth
    9.6 mm
  • Height
    95 mm
  • Width
    374 mm
Materials
  • Colour
    stainless steel
  • Surface appearance
    matt
  • Type of surface treatment
    brushed
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.