10136414

Glass frame 3gang, B.7, al./al. matt, lacq.
EAN
4011334303978
Quantity
1
Trade price*
£44.67 /prt.*
  • Dimensions
    • Height
      95 mm
    • Width
      232 mm
  • Materials
    • Colour
      aluminium
    • Colour
      aluminium  optics
    • RAL colour
      RAL 9006 - White aluminium
    • Material
      glass
    • Surface appearance
      glossy
    • Type of surface treatment
      Painted
  • Identification
    • Designation syntax: Core designation/function
      Glass frame
Documentations
Product environmental profile for 10136414 396 KBpdfDownload
44983 kbpdfDownload
5970 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.