Frame 1gang, B.7, stainless steel/p. white matt, metal brushed 10113609

EAN-Nr.
4011334383277
Packaging
10 PCEs

Technical characteristics

Dimensions
  • Depth
    9.6 mm
  • Height
    90 mm
  • Width
    95 mm
Materials
  • Colour
    stainless steel
  • Surface appearance
    matt
  • Type of surface treatment
    brushed
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.