![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Expert pet tolerant motion detector, 85°, 12 meters S165-22X
EAN-Nr.
3599430008696
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Connectivity
-
Connection moderadio TwinBand
Voltage
-
Operating voltage3 V
Dimensions
-
Dimensions (LLxwwxhh)58 x 102 x 57 mm
Measurement
-
Detection MethodPassive Infrared
Battery
-
life of battery4 years
Detection
-
Range of detection12 m
Equipment
-
Angle of horizontal detection85 °
Use
-
Lense typePet-tolerant
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP31
Use conditions
-
Operating temperature-10…40 °C
temperatur
-
Ambient temperature10…40 °C
Downloads
-
Product image
-
Product notice
Instruction manuals for S165-22X
NOTICE INST IR SP ANIM S165 22X
PDF1 MB -
Installation guide
Installation manuals for S165-22X
Notice Installation IR Spéc. Animaux Hager S165-22X/S166-22I
PDF1008 KB
More documentation