Pet-tolerant IR detector-camera with sending pictures RLA176X
EAN-Nr.
3599430010156
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Connectivity
-
Connection moderadio TwinBand
Voltage
-
Operating voltage4500 mV
Dimensions
-
Dimensions (LLxwwxhh)67x85x128 mm
Measurement
-
Detection MethodPassive Infrared
Battery
-
life of battery4 years
Camera
-
Shot recordingColour images that are saved locally on the internal memory card
Detection
-
Range of detection12 m
Equipment
-
Angle of horizontal detection90 °
Use
-
Lense typePet-tolerant
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP31
Use conditions
-
Operating temperature0…55 °C