12 meters volumetric motion detector sepio, 90° S161-22F
EAN-Nr.
3599430006371
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Connectivity
-
Connection moderadio TwinBand
Voltage
-
Operating voltage3 V
Electric current
-
Current consumption (operation)0.001 mA
Dimensions
-
Dimensions (LLxwwxhh)58 x 102 x 57 mm
Measurement
-
Detection MethodPassive Infrared
Battery
-
life of battery4 years
Detection
-
Range of detection12 m
Equipment
-
Angle of horizontal detection90 °
Use
-
Lense typeVolume
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP31
Use conditions
-
Operating temperature-10…55 °C
temperatur
-
Ambient temperature-10…55 °C
Downloads
More documentation