Corridor motion detector, 22 meters S162-22X

EAN-Nr.
3599430006692
Packaging
1 piece

Technical characteristics

Voltage
  • Operating voltage
    3 V
Dimensions
  • Dimensions (LLxwwxhh)
    58 x 102 x 57 mm
Measurement
  • Detection Method
    Passive Infrared
Detection
  • Range of detection
    22 m
Equipment
  • Angle of horizontal detection
    12 °
Use
  • Lense type
    Corridor
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -10…55 °C
temperatur
  • Ambient temperature
    -10…55 °C