KEY SWITCH 2POLE • 383210 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Middle-East
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
            • See all the categories
            • Energy distribution
              • Modular Protection devices
                • MCBs
                • RCCBs
                • RCBOs
                • Modular Isolators
                • Add-on blocks
                • Auxiliaries and accessories
                • Prong insulated busbars and accessories
                • Fork insulated busbars and accessories
                • Surge protection devices
                • HRC fuse carriers
                • HRC cartridge fuses
                • Motor starters
                • Photovoltaic system
              • Main incomers
                • h3 MCCBs
                • h3+ MCCBs
                • h3 ACBs
                • hw ACBs
                • Earth leakage relays and torroids
                • Load break switches
                • Changeover switches
                • Fuse Combination Switches
              • Power, control and signaling
                • Contactors
                • Interface relays
                • Modular changeover switch
                • Auxiliaries
                • Indicator lights
                • Emergency lighting module
                • Push buttons
                • Transformers, bells and buzzers
                • Remote controls
                • Modular socket
              • Energy measurement and counters
                • Energymeters
                • Pulse concentrator and current transformers
                • Measuring
                • Control relays
              • Final distribution boards
                • consumer units
                • golf
                • vega D
                • invicta DIN rail boards
                • invicta TPN
                • invicta load center
              • Sub main distribution boards
                • invicta panel boards
                • enclosed circuit breaker
                • enclosed fuse combination switches and load break switches
              • Main distribution boards
                • Unimes.ME
              • Connections
                • Busbars and accessories
                • Distribution blocks
                • Blocks and terminals
                • Quick Connect and cage terminals
                • Mini-junction terminals
                • Anti-shear terminals, equipped connection blocks
            • Wiring accessories
              • British Standards wiring accessories
                • Muse
                • Inspire
                • Dream
                • sollysta
                • IP55
                • IP66
                • IP66 isolators
                • Floor mounting sockets
              • European Standards wiring accessories
                • Berker S.1 / B.3 / B.7
                • Berker Q.1 / Q.3 / Q.7
                • Berker K.1 / K.5
                • Berker Arsys
                • Berker Arsys copper med
                • Berker R.1 / R.3
                • Berker Serie 1930 / Glass / R.Classic
                • Berker Integro
                • Berker waterproof ranges
                • Berker - Light controls
                • Berker - Transformers
                • Berker - Blind/shutter controls
                • Berker - Communication & multimedia
                • Berker surface mounted system
                • Berker connecting systems
                • Security and safety systems
            • Lighting Controls
              • Standalone Solutions
                • Time switches
                • Time lag switches
                • Delay timers
                • Twilight switches
                • Latching relay
                • Motion and presence detectors
                • Dimmers
            • Building Automation
              • KNX Integration Solutions
                • KNX System (via ETS)
                • KNX Quicklink RF
            • Cable management
              • Residential trunking
                • Skirtings
                • Plinths
                • Accessories for skirtings and plinths
              • Cable distribution trunking
                • tehalit.lifea with adjustable partition
                • tehalit.lifea large dimension
                • tehalit.lifea for air-conditioning and heat pump
                • tehalit.lifea accessories
                • tehalit.lifea cable trunking on a roll
                • tehalit.lifea self-adhesive mini-snaps
              • Installation trunking
                • tehalit.queraz PVC with direct locking system
                • tehalit.queraz alu with direct locking system
                • PVC, aluminium and steel trunking
                • systo sockets for trunking
              • Office trunking
                • Pole system
                • RS design poles
                • Posts
                • Ecoline outlets
                • Multi outlet blocs NR
                • tehalit.officea accessories
                • Floor trunking and accessories
                • Underfloor trunking system
              • Enclosure trunking
                • Cable ducting system
                • Accessories
              • Specific trunking solutions
                • tehalit.camelea steel sheet trunking
                • tehalit.camelea fiber glass trunking
                • Fire resistant trunkings
                • Halogen free trunking
            • Security
              • Alarm
                • Wireless alarm system
              • Door communication
                • Door communication system
              • Smoke detectors
                • Smoke/heat detectors
          • Solutions
            Your expert for power distribution
            Complete solutions for all your low voltage electrical installations.
            Energy Distribution Solutions
            • Solutions
            • Energy distrib­ution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Cable manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Conn­ected homes
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Energy manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Room solution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Wiring acce­s­s­ories
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • See all
          • Support
            Download
            Your expert for power distribution
            Download now
            • Support
            • Tools to help you
              Download
              Your expert for power distribution
              Download now
            • Down­l­oads
              Download
              Your expert for power distribution
              Download now
            • Partner program
              • Find a whol­e­s­aler
              • Find a panel builder
              • Find a system inte­g­rator
              • See all
              Download
              Your expert for power distribution
              Download now
            • FAQ
              Download
              Your expert for power distribution
              Download now
            • See all
          • Inspiration and knowledge
            Get trained by the experts
            Seminars, Webinars, KNX certification and factory tours all under one roof!
            https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Inspiration and knowledge
            • News
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Learning
              • How to videos
              • See all
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Events
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Refe­re­nces
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • See all
          • About us
            Sustainability report 2023
            Shaping the electrical world of the future together.
            Read our annual report
            • About us
            • Meet the team
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • News­l­etter subsc­ri­ption
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • See all
          Account
          • Catalogue
          • Wiring accessories
          • European Standards wiring accessories
          • Berker - Light controls
          • switching
          • Key switch
          • 383210
          Current search
          Image Filter  | Hager Filter
          Image Filter  | Hager Filter
          productsShow

          Most popular products

          2
          1
          383210 - Push-button for blinds 2pole for lock cylinder, blind control
          383210
          Push-button for blinds 2pole for lock cylinder, blind control
          2
          1818 - Lock cylinder, Accessories
          1818
          Lock cylinder, Accessories
          Image  383210 of the product Hager | Hager
          Image  383210 of the product Hager | Hager

          Push-button for blinds 2pole for lock cylinder, blind control

          383210

          Image  383210 of the product Hager | Hager
          Image  383210 of the product Hager | Hager
          • Berker - Light controls

          Push-button for blinds 2pole for lock cylinder, blind control 383210

          EAN-Nr.
          4011334190745
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical characteristics
          • Documentations
          • Accessories
          • More products
          Download the sheet

          Technical characteristics

          Architecture
          • Type of control unit
            Key
          Compatibility
          • IFTTT support available
            No
          Main electrical features
          • Nominal voltage
            250 V
          • Rated voltage
            250 V AC
          Electric current
          • Momentary-contact current
            10 A
          Dimensions
          • Depth
            40.2 mm
          • Insertion depth
            31.1 mm
          • Height
            70.8 mm
          • Width
            70.8 mm
          Materials
          • Surface appearance
            matt
          Installation, mounting
          • Installation mode
            without spreader claws ; for screw fastening
          Connection
          • Type of connection
            with screw terminals
          Equipment
          • Closures / Key systems
            for master-key systems
          Use cases
          • Application
            Blind control
          Identification
          • Application, usage
            Blind control
          • Main design line
            Blind control

          Downloads

          • Product image

            Image 383210  | Hager

            Product Image 383210

          • Instruction manual

            Image Instruction manuals for 383210  | Hager

            Instruction manuals for 383210

            Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (DE-EN, 2021-10)

            PDF
            313 KB
            Image Instruction manuals for 383210  | Hager

            Instruction manuals for 383210

            Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (EN, 2014-03)

            PDF
            190 KB
          More documentation

          Mandatory accessories

          See more

          Optional accessories

          See more

          Discover our other products of this range

            5
          • 1
            1818 - Lock cylinder, Accessories
            1818
            Lock cylinder, Accessories
          • 2
            181801 - Lock cylinder, Accessories
            181801
            Lock cylinder, Accessories
          • 3
            382210 - Switch for blinds 2pole for lock cylinder, blind control
            382210
            Switch for blinds 2pole for lock cylinder, blind control
          • 4
            382610 - Change-over switch 2pole for lock cylinders, light control
            382610
            Change-over switch 2pole for lock cylinders, light control
          • 5
            383110 - Push-button for blinds 1pole for lock cylinder, blind control
            383110
            Push-button for blinds 1pole for lock cylinder, blind control

          Contact and support

          • Contact us
          • Newsletter
          • Training
          • FAQs
          • Webinars
          • How-to videos
          • Digital tools

          Products and solutions

          • Product catalog
          • Energy distribution
          • Cable management 
          • Wiring accessories and building automation
          • Security
          • Project references

          Who are we?

          Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

          Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

          More about us & Working with us: Follow us on LinkedIn

          Follow us !

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          ©Ha­ger Group