Lock cylinder, Accessories 1818
EAN-Nr.
4011334018575
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Controls and indicators
-
Key switches/key push-buttonsfor change-over switches/push-buttons for lock cylinders
Dimensions
-
Length40 mm
Equipment
-
With 5 tumblers toaccording to DIN 18252
-
Closures / Key systemswith differing closures
Use cases
-
ApplicationBlind control ; Light control
Use
-
Key switches/key push-buttons for shuttersfor switches/push-buttons for lock cylinders
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Keywith 3 keys
Identification
-
Application, usageSecurity and safety systems ; Blind control ; Light control ; Surface-mounted wet-room installation
-
Main design lineAccessories
-
Secondary design line(s)ACCESSORIES ; Berker Arsys ; Berker B.3 ; Berker B.7 ; Die-cast IP44 ; wg-up ip 44 ; Berker K.1 ; Berker K.5 ; Module inserts ; Berker S.1 ; ISO-Panzer IP44
Instructions
-
Information textIn key switches, the key can be pulled out in the ON position in the appropriate bolt position.
Downloads
More documentation