P-H CYLIND.UNIFORM LOCKG. • 181801 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Catalogue
  • Wiring accessories
  • European Standards wiring accessories
  • Berker waterproof ranges
  • Berker Diecast IP44
  • Lock cylinder
  • 181801

Lock cylinder, Accessories

181801

  • Berker waterproof ranges
  • Berker - Light controls

Lock cylinder, Accessories 181801

EAN-Nr.
4011334018582
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Documentations
  • Accessories
  • More products
Download the sheet

Technical characteristics

Controls and indicators
  • Key switches/key push-buttons
    for change-over switches/push-buttons for lock cylinders
Dimensions
  • Length
    40 mm
Equipment
  • With 5 tumblers to
    according to DIN 18252
  • Closures / Key systems
    with same closures
Use cases
  • Application
    Blind control ; Light control
Use
  • Key switches/key push-buttons for shutters
    for switches/push-buttons for lock cylinders
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Key
    with 3 keys
Identification
  • Application, usage
    Security and safety systems ; Blind control ; Light control ; Surface-mounted wet-room installation
  • Main design line
    Accessories
  • Secondary design line(s)
    ACCESSORIES ; Berker Arsys ; Berker B.3 ; Berker B.7 ; Berker S.1 ; Die-cast IP44 ; Berker K.1 ; Berker K.5 ; ISO-Panzer IP44 ; wg-up ip 44 ; Module inserts
Instructions
  • Information text
    In key switches, the key can be pulled out in the ON position in the appropriate bolt position.

Downloads

  • Product image

    Image 181801  | Hager

    Product Image 181801

  • Installation manual

    Image Installation manuals for 181801  | Hager

    Installation manuals for 181801

    PDF
    487 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 181801  | Hager

    EU Declaration of conformity for 181801

    Declaration

    PDF
    234 KB
  • RoHS report

    Image Pollutant guidelines for 181801  | Hager

    Pollutant guidelines for 181801

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Mandatory accessories

See more

Discover our other products of this range

    5
  • 1
    1818 - Lock cylinder, Accessories
    1818
    Lock cylinder, Accessories
  • 2
    382210 - Switch for blinds 2pole for lock cylinder, blind control
    382210
    Switch for blinds 2pole for lock cylinder, blind control
  • 3
    382610 - Change-over switch 2pole for lock cylinders, light control
    382610
    Change-over switch 2pole for lock cylinders, light control
  • 4
    383110 - Push-button for blinds 1pole for lock cylinder, blind control
    383110
    Push-button for blinds 1pole for lock cylinder, blind control
  • 5
    383210 - Push-button for blinds 2pole for lock cylinder, blind control
    383210
    Push-button for blinds 2pole for lock cylinder, blind control

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group