LED Lamp E10 White • 1678 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Middle-East
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
            • See all the categories
            • Energy distribution
              • Modular Protection devices
                • MCBs
                • RCCBs
                • RCBOs
                • Modular Isolators
                • Add-on blocks
                • Auxiliaries and accessories
                • Prong insulated busbars and accessories
                • Fork insulated busbars and accessories
                • Surge protection devices
                • HRC fuse carriers
                • HRC cartridge fuses
                • Motor starters
                • Photovoltaic system
              • Main incomers
                • h3 MCCBs
                • h3+ MCCBs
                • h3 ACBs
                • hw ACBs
                • Earth leakage relays and torroids
                • Load break switches
                • Changeover switches
                • Fuse Combination Switches
              • Power, control and signaling
                • Contactors
                • Interface relays
                • Modular changeover switch
                • Auxiliaries
                • Indicator lights
                • Emergency lighting module
                • Push buttons
                • Transformers, bells and buzzers
                • Remote controls
                • Modular socket
              • Energy measurement and counters
                • Energymeters
                • Pulse concentrator and current transformers
                • Measuring
                • Control relays
              • Final distribution boards
                • consumer units
                • golf
                • vega D
                • invicta DIN rail boards
                • invicta TPN
                • invicta load center
              • Sub main distribution boards
                • invicta panel boards
                • enclosed circuit breaker
                • enclosed fuse combination switches and load break switches
              • Main distribution boards
                • Unimes.ME
              • Connections
                • Busbars and accessories
                • Distribution blocks
                • Blocks and terminals
                • Quick Connect and cage terminals
                • Mini-junction terminals
                • Anti-shear terminals, equipped connection blocks
            • Wiring accessories
              • British Standards wiring accessories
                • Muse
                • Inspire
                • Dream
                • sollysta
                • IP55
                • IP66
                • IP66 isolators
                • Floor mounting sockets
              • European Standards wiring accessories
                • Berker S.1 / B.3 / B.7
                • Berker Q.1 / Q.3 / Q.7
                • Berker K.1 / K.5
                • Berker Arsys
                • Berker Arsys copper med
                • Berker R.1 / R.3
                • Berker Serie 1930 / Glass / R.Classic
                • Berker Integro
                • Berker waterproof ranges
                • Berker - Light controls
                • Berker - Transformers
                • Berker - Blind/shutter controls
                • Berker - Communication & multimedia
                • Berker surface mounted system
                • Berker connecting systems
                • Security and safety systems
            • Lighting Controls
              • Standalone Solutions
                • Time switches
                • Time lag switches
                • Delay timers
                • Twilight switches
                • Latching relay
                • Motion and presence detectors
                • Dimmers
            • Building Automation
              • KNX Integration Solutions
                • KNX System (via ETS)
                • KNX Quicklink RF
            • Cable management
              • Residential trunking
                • Skirtings
                • Plinths
                • Accessories for skirtings and plinths
              • Cable distribution trunking
                • tehalit.lifea with adjustable partition
                • tehalit.lifea large dimension
                • tehalit.lifea for air-conditioning and heat pump
                • tehalit.lifea accessories
                • tehalit.lifea cable trunking on a roll
                • tehalit.lifea self-adhesive mini-snaps
              • Installation trunking
                • tehalit.queraz PVC with direct locking system
                • tehalit.queraz alu with direct locking system
                • PVC, aluminium and steel trunking
                • systo sockets for trunking
              • Office trunking
                • Pole system
                • RS design poles
                • Posts
                • Ecoline outlets
                • Multi outlet blocs NR
                • tehalit.officea accessories
                • Floor trunking and accessories
                • Underfloor trunking system
              • Enclosure trunking
                • Cable ducting system
                • Accessories
              • Specific trunking solutions
                • tehalit.camelea steel sheet trunking
                • tehalit.camelea fiber glass trunking
                • Fire resistant trunkings
                • Halogen free trunking
            • Security
              • Alarm
                • Wireless alarm system
              • Door communication
                • Door communication system
              • Smoke detectors
                • Smoke/heat detectors
          • Solutions
            Your expert for power distribution
            Complete solutions for all your low voltage electrical installations.
            Energy Distribution Solutions
            • Solutions
            • Energy distrib­ution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Cable manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Conn­ected homes
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Energy manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Room solution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Wiring acce­s­s­ories
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • See all
          • Support
            Download
            Your expert for power distribution
            Download now
            • Support
            • Tools to help you
              Download
              Your expert for power distribution
              Download now
            • Down­l­oads
              Download
              Your expert for power distribution
              Download now
            • Partner program
              • Find a whol­e­s­aler
              • Find a panel builder
              • Find a system inte­g­rator
              • See all
              Download
              Your expert for power distribution
              Download now
            • FAQ
              Download
              Your expert for power distribution
              Download now
            • See all
          • Inspiration and knowledge
            Get trained by the experts
            Seminars, Webinars, KNX certification and factory tours all under one roof!
            https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Inspiration and knowledge
            • News
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Learning
              • How to videos
              • See all
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Events
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Refe­re­nces
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • See all
          • About us
            Sustainability report 2023
            Shaping the electrical world of the future together.
            Read our annual report
            • About us
            • Meet the team
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • News­l­etter subsc­ri­ption
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • See all
          Account
          • Catalogue
          • Wiring accessories
          • European Standards wiring accessories
          • Berker - Light controls
          • Light signals
          • Incandescent, neon and LED lamps
          • 1678
          Current search
          Image Filter  | Hager Filter
          Image Filter  | Hager Filter
          productsShow

          Most popular products

          5
          1
          1601 - Neon lamp E10, com-tech, clear, trans.
          1601
          Neon lamp E10, com-tech, clear, trans.
          2
          161013 - Inc+escent lamp E14 for pilot lamp high cover, light control, clear, trans.
          161013
          Inc+escent lamp E14 for pilot lamp high cover, light control, clear, trans.
          3
          1678 - LED lamp E10, light control, white
          1678
          LED lamp E10, light control, white
          4
          167803 - LED lamp E10, light control, green
          167803
          LED lamp E10, light control, green
          5
          1679 - LED lamp E14, light control, white
          1679
          LED lamp E14, light control, white
          Image  1678 of the product Hager | Hager
          Image  1678 of the product Hager | Hager

          LED lamp E10, light control, white

          1678

          Image  1678 of the product Hager | Hager
          Image  1678 of the product Hager | Hager
          • Berker - Light controls

          LED lamp E10, light control, white 1678

          EAN-Nr.
          4011334293750
          Packaging
          20 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical characteristics
          • Documentations
          • Accessories
          • More products
          Download the sheet

          Technical characteristics

          Main electrical features
          • Rated current
            4 mA
          Endurance
          • Service life¹ of LED white/coloured
            ≈ 20000/50000 h
          Materials
          • Colour independent of design lines
            white
          LED control
          • LED
            very long LED service life
          Use cases
          • Application
            Light control
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use conditions
          • Operating temperature
            -40…70 °C
          Identification
          • Application, usage
            Light control
          • Main design line
            Light control
          • Secondary design line(s)
            Module inserts ; ACCESSORIES

          Downloads

          • Product image

            Image 1678  | Hager

            Product Image 1678

          • RoHS report

            Image Pollutant guidelines for 1678  | Hager

            Pollutant guidelines for 1678

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 1678  | Hager

            Pollutant guidelines for 1678

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation

          Mandatory accessories

          • 5104
            5104
            Push-button/pilot lamp E10, NO contact, centre plate, 1930/glass, p.white gl.
            0.00 €
            / *
          • 510401
            510401
            Push-button/pilot lamp E10, NO contact, centre plate, 1930/glass, black glossy
            0.00 €
            / *
          • 5101
            5101
            Push-button and pilot lamp E10 module inserts
            0.00 €
            / *
          • 510110
            510110
            Push-button and pilot lamp E10 module inserts
            0.00 €
            / *
          • 510040
            510040
            Surface-mtd push-button/pilot lamp E10, NO contact, surface-mtd, white glossy
            0.00 €
            / *
          See more

          Discover our other products of this range

            5
          • 1
            1601 - Neon lamp E10, com-tech, clear, trans.
            1601
            Neon lamp E10, com-tech, clear, trans.
          • 2
            1679 - LED lamp E14, light control, white
            1679
            LED lamp E14, light control, white
          • 3
            161003 - Inc+escent lamp E14 for pilot lamp flat cover, light control, clear, trans.
            161003
            Inc+escent lamp E14 for pilot lamp flat cover, light control, clear, trans.
          • 4
            161013 - Inc+escent lamp E14 for pilot lamp high cover, light control, clear, trans.
            161013
            Inc+escent lamp E14 for pilot lamp high cover, light control, clear, trans.
          • 5
            167801 - LED lamp E10, light control, red
            167801
            LED lamp E10, light control, red

          Contact and support

          • Contact us
          • Newsletter
          • Training
          • FAQs
          • Webinars
          • How-to videos
          • Digital tools

          Products and solutions

          • Product catalog
          • Energy distribution
          • Cable management 
          • Wiring accessories and building automation
          • Security
          • Project references

          Who are we?

          Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

          Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

          More about us & Working with us: Follow us on LinkedIn

          Follow us !

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          ©Ha­ger Group