LED Lamp E14 White • 1679 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Your expert for power distribution
    Complete solutions for all your low voltage electrical installations.
    Energy Distribution Solutions
    • Solutions
    • Energy distrib­ution
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Cable manag­ement
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Conn­ected homes
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Energy manag­ement
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Room solution
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Wiring acce­s­s­ories
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • See all
  • Support
    Download
    Your expert for power distribution
    Download now
    • Support
    • Tools to help you
      Download
      Your expert for power distribution
      Download now
    • Down­l­oads
      Download
      Your expert for power distribution
      Download now
    • Partner program
      • Find a whol­e­s­aler
      • Find a panel builder
      • Find a system inte­g­rator
      • See all
      Download
      Your expert for power distribution
      Download now
    • FAQ
      Download
      Your expert for power distribution
      Download now
    • See all
  • Inspiration and knowledge
    Get trained by the experts
    Seminars, Webinars, KNX certification and factory tours all under one roof!
    https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Inspiration and knowledge
    • News
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Learning
      • How to videos
      • See all
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Events
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Refe­re­nces
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • See all
  • About us
    Sustainability report 2023
    Shaping the electrical world of the future together.
    Read our annual report
    • About us
    • Meet the team
      Sustainability report 2023
      Shaping the electrical world of the future together.
      Read our annual report
    • News­l­etter subsc­ri­ption
      Sustainability report 2023
      Shaping the electrical world of the future together.
      Read our annual report
    • See all
  • See all the categories
Account
  • Catalogue
  • Wiring accessories
  • European Standards wiring accessories
  • Berker - Light controls
  • Light signals
  • Incandescent, neon and LED lamps
  • 1679
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
productsShow

Most popular products

5
1
161013 - Inc+escent lamp E14 for pilot lamp high cover, light control, clear, trans.
161013
Inc+escent lamp E14 for pilot lamp high cover, light control, clear, trans.
2
1679 - LED lamp E14, light control, white
1679
LED lamp E14, light control, white
3
161003 - Inc+escent lamp E14 for pilot lamp flat cover, light control, clear, trans.
161003
Inc+escent lamp E14 for pilot lamp flat cover, light control, clear, trans.
4
167901 - LED lamp E14, light control, red
167901
LED lamp E14, light control, red
5
167902 - LED lamp E14, light control, yellow
167902
LED lamp E14, light control, yellow
Image  1679 of the product Hager | Hager
Image  1679 of the product Hager | Hager

LED lamp E14, light control, white

1679

Image  1679 of the product Hager | Hager
Image  1679 of the product Hager | Hager
  • Berker waterproof ranges
  • Berker - Light controls

LED lamp E14, light control, white 1679

EAN-Nr.
4011334293804
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Documentations
  • More products
Download the sheet

Technical characteristics

Main electrical features
  • Rated current
    4.2 mA
Endurance
  • Service life¹ of LED white/coloured
    ≈ 20000/50000 h
Materials
  • Colour independent of design lines
    white
LED control
  • LED
    very long LED service life
Use cases
  • Application
    Light control
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -40…70 °C
Identification
  • Application, usage
    Light control
  • Main design line
    Light control
  • Secondary design line(s)
    Module inserts ; ACCESSORIES

Downloads

  • Product image

    Image 1679  | Hager

    Product Image 1679

  • RoHS report

    Image Pollutant guidelines for 1679  | Hager

    Pollutant guidelines for 1679

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 1679  | Hager

    Pollutant guidelines for 1679

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Discover our other products of this range

    5
  • 1
    161003 - Inc+escent lamp E14 for pilot lamp flat cover, light control, clear, trans.
    161003
    Inc+escent lamp E14 for pilot lamp flat cover, light control, clear, trans.
  • 2
    161013 - Inc+escent lamp E14 for pilot lamp high cover, light control, clear, trans.
    161013
    Inc+escent lamp E14 for pilot lamp high cover, light control, clear, trans.
  • 3
    167901 - LED lamp E14, light control, red
    167901
    LED lamp E14, light control, red
  • 4
    167902 - LED lamp E14, light control, yellow
    167902
    LED lamp E14, light control, yellow
  • 5
    167903 - LED lamp E14, light control, green
    167903
    LED lamp E14, light control, green

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group