MOM.CONT.SW./PILOT LAMP • 510040 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Your expert for power distribution
    Complete solutions for all your low voltage electrical installations.
    Energy Distribution Solutions
    • Solutions
    • Energy distrib­ution
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Cable manag­ement
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Conn­ected homes
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Energy manag­ement
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Room solution
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Wiring acce­s­s­ories
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • See all
  • Support
    Download
    Your expert for power distribution
    Download now
    • Support
    • Tools to help you
      Download
      Your expert for power distribution
      Download now
    • Down­l­oads
      Download
      Your expert for power distribution
      Download now
    • Partner program
      • Find a whol­e­s­aler
      • Find a panel builder
      • Find a system inte­g­rator
      • See all
      Download
      Your expert for power distribution
      Download now
    • FAQ
      Download
      Your expert for power distribution
      Download now
    • See all
  • Inspiration and knowledge
    Get trained by the experts
    Seminars, Webinars, KNX certification and factory tours all under one roof!
    https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Inspiration and knowledge
    • News
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Learning
      • How to videos
      • See all
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Events
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Refe­re­nces
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • See all
  • About us
    Sustainability report 2023
    Shaping the electrical world of the future together.
    Read our annual report
    • About us
    • Meet the team
      Sustainability report 2023
      Shaping the electrical world of the future together.
      Read our annual report
    • News­l­etter subsc­ri­ption
      Sustainability report 2023
      Shaping the electrical world of the future together.
      Read our annual report
    • See all
Account
  • Catalogue
  • Wiring accessories
  • European Standards wiring accessories
  • Berker surface mounted system
  • Casing for light signal
  • Casing for light signal
  • 510040

Surface-mtd push-button/pilot lamp E10, NO contact, surface-mtd, white glossy

510040

Image  510040 of the product Hager | Hager
  • Berker surface mounted system

Surface-mtd push-button/pilot lamp E10, NO contact, surface-mtd, white glossy 510040

EAN-Nr.
4011334030744
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Documentations
  • Accessories
  • More products
Download the sheet

Technical characteristics

Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Electric current
  • Momentary-contact current
    2 A
Dimensions
  • Depth
    41.5 mm
  • Height
    61.2 mm
  • Width
    61 mm
Materials
  • Colour independent of design lines
    white
  • Colour
    white  
Incandescent bulbs control
  • Incandescent lamp power
    max. 2 W
Installation, mounting
  • Opening
    knock out opening for entry at top and bottom
Connection
  • Type of connection
    with screw terminals
Cable
  • Wire
    with line and duct entry
Equipment
  • Lighting
    for lighting and monitoring circuit
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Identification
  • Application, usage
    Dry surface-mounted installation
  • Main design line
    Surface-mounted

Downloads

  • Product image

    Image 510040  | Hager

    Product Image 510040

  • Declaration of conformity

    Image EU Declaration of conformity for 510040  | Hager

    EU Declaration of conformity for 510040

    Declaration

    PDF
    155 KB
  • RoHS report

    Image Pollutant guidelines for 510040  | Hager

    Pollutant guidelines for 510040

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 510040  | Hager

    Pollutant guidelines for 510040

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Mandatory accessories

See more

Optional accessories

See more

Discover our other products of this range

    1
  • 1
    513040 - Pilot lamp E14 surface-mtd, surface-mtd, white glossy
    513040
    Pilot lamp E14 surface-mtd, surface-mtd, white glossy

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group