CENTRE PLATE WHIT • 140302 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Middle-East
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
            • See all the categories
            • Energy distribution
              • Modular Protection devices
                • MCBs
                • RCCBs
                • RCBOs
                • Modular Isolators
                • Add-on blocks
                • Auxiliaries and accessories
                • Prong insulated busbars and accessories
                • Fork insulated busbars and accessories
                • Surge protection devices
                • HRC fuse carriers
                • HRC cartridge fuses
                • Motor starters
                • Photovoltaic system
              • Main incomers
                • h3 MCCBs
                • h3+ MCCBs
                • h3 ACBs
                • hw ACBs
                • Earth leakage relays and torroids
                • Load break switches
                • Changeover switches
                • Fuse Combination Switches
              • Power, control and signaling
                • Contactors
                • Interface relays
                • Modular changeover switch
                • Auxiliaries
                • Indicator lights
                • Emergency lighting module
                • Push buttons
                • Transformers, bells and buzzers
                • Remote controls
                • Modular socket
              • Energy measurement and counters
                • Energymeters
                • Pulse concentrator and current transformers
                • Measuring
                • Control relays
              • Final distribution boards
                • consumer units
                • golf
                • vega D
                • invicta DIN rail boards
                • invicta TPN
                • invicta load center
              • Sub main distribution boards
                • invicta panel boards
                • enclosed circuit breaker
                • enclosed fuse combination switches and load break switches
              • Main distribution boards
                • Unimes.ME
              • Connections
                • Busbars and accessories
                • Distribution blocks
                • Blocks and terminals
                • Quick Connect and cage terminals
                • Mini-junction terminals
                • Anti-shear terminals, equipped connection blocks
            • Wiring accessories
              • British Standards wiring accessories
                • Muse
                • Inspire
                • Dream
                • sollysta
                • IP55
                • IP66
                • IP66 isolators
                • Floor mounting sockets
              • European Standards wiring accessories
                • Berker S.1 / B.3 / B.7
                • Berker Q.1 / Q.3 / Q.7
                • Berker K.1 / K.5
                • Berker Arsys
                • Berker Arsys copper med
                • Berker R.1 / R.3
                • Berker Serie 1930 / Glass / R.Classic
                • Berker Integro
                • Berker waterproof ranges
                • Berker - Light controls
                • Berker - Transformers
                • Berker - Blind/shutter controls
                • Berker - Communication & multimedia
                • Berker surface mounted system
                • Berker connecting systems
                • Security and safety systems
            • Lighting Controls
              • Standalone Solutions
                • Time switches
                • Time lag switches
                • Delay timers
                • Twilight switches
                • Latching relay
                • Motion and presence detectors
                • Dimmers
            • Building Automation
              • KNX Integration Solutions
                • KNX System (via ETS)
                • KNX Quicklink RF
            • Cable management
              • Residential trunking
                • Skirtings
                • Plinths
                • Accessories for skirtings and plinths
              • Cable distribution trunking
                • tehalit.lifea with adjustable partition
                • tehalit.lifea large dimension
                • tehalit.lifea for air-conditioning and heat pump
                • tehalit.lifea accessories
                • tehalit.lifea cable trunking on a roll
                • tehalit.lifea self-adhesive mini-snaps
              • Installation trunking
                • tehalit.queraz PVC with direct locking system
                • tehalit.queraz alu with direct locking system
                • PVC, aluminium and steel trunking
                • systo sockets for trunking
              • Office trunking
                • Pole system
                • RS design poles
                • Posts
                • Ecoline outlets
                • Multi outlet blocs NR
                • tehalit.officea accessories
                • Floor trunking and accessories
                • Underfloor trunking system
              • Enclosure trunking
                • Cable ducting system
                • Accessories
              • Specific trunking solutions
                • tehalit.camelea steel sheet trunking
                • tehalit.camelea fiber glass trunking
                • Fire resistant trunkings
                • Halogen free trunking
            • Security
              • Alarm
                • Wireless alarm system
              • Door communication
                • Door communication system
              • Smoke detectors
                • Smoke/heat detectors
          • Solutions
            Your expert for power distribution
            Complete solutions for all your low voltage electrical installations.
            Energy Distribution Solutions
            • Solutions
            • Energy distrib­ution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Cable manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Conn­ected homes
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Energy manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Room solution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Wiring acce­s­s­ories
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • See all
          • Support
            Download
            Your expert for power distribution
            Download now
            • Support
            • Tools to help you
              Download
              Your expert for power distribution
              Download now
            • Down­l­oads
              Download
              Your expert for power distribution
              Download now
            • Partner program
              • Find a whol­e­s­aler
              • Find a panel builder
              • Find a system inte­g­rator
              • See all
              Download
              Your expert for power distribution
              Download now
            • FAQ
              Download
              Your expert for power distribution
              Download now
            • See all
          • Inspiration and knowledge
            Get trained by the experts
            Seminars, Webinars, KNX certification and factory tours all under one roof!
            https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Inspiration and knowledge
            • News
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Learning
              • How to videos
              • See all
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Events
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Refe­re­nces
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • See all
          • About us
            Sustainability report 2023
            Shaping the electrical world of the future together.
            Read our annual report
            • About us
            • Meet the team
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • News­l­etter subsc­ri­ption
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • See all
          Account
          • Catalogue
          • Wiring accessories
          • European Standards wiring accessories
          • Berker Arsys
          • Centre plates for Hospital installations
          • for double pole socket
          • 140302
          Current search
          Image Filter  | Hager Filter
          Image Filter  | Hager Filter
          productsShow

          Most popular products

          3
          1
          140302 - Central plate for soc. out. for floating output, Accessories, white glossy
          140302
          Central plate for soc. out. for floating output, Accessories, white glossy
          2
          14031909 - Central plate f. soc. out. f. floating output, Accessories, p.white matt/velvety
          14031909
          Central plate f. soc. out. f. floating output, Accessories, p.white matt/velvety
          3
          14031404 - Central plate for soc. out. for floating output, Accessories, al., matt, lacq.
          14031404
          Central plate for soc. out. for floating output, Accessories, al., matt, lacq.
          Image  140302 of the product Hager | Hager
          Image  140302 of the product Hager | Hager

          Central plate for soc. out. for floating output, Accessories, white glossy

          140302

          Image  140302 of the product Hager | Hager
          Image  140302 of the product Hager | Hager
          • Berker S.1 / B.3 / B.7
          • Berker Arsys

          Central plate for soc. out. for floating output, Accessories, white glossy 140302

          EAN-Nr.
          4011334228035
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical characteristics
          • Documentations
          • Accessories
          • More products
          Download the sheet

          Technical characteristics

          Compatibility
          • For double pole socket outlet for floating output
            according to DIN 42801
          Materials
          • Colour independent of design lines
            white
          • Colour
            white
          • Colour
            white  
          • Surface appearance
            glossy
          Use cases
          • Application
            Hospital application
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Identification
          • Application, usage
            Connecting systems and accessories
          • Main design line
            Central plate system
          • Secondary design line(s)
            ACCESSORIES ; Berker Arsys ; wg-up ip 44 ; Berker K.1 ; Berker S.1

          Downloads

          • Product image

            Image 140302  | Hager

            Product Image 140302

          • Declaration of conformity

            Image EU Declaration of conformity for 140302  | Hager

            EU Declaration of conformity for 140302

            Declaration of conformity

            PDF
            218 KB
          • RoHS report

            Image Pollutant guidelines for 140302  | Hager

            Pollutant guidelines for 140302

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 140302  | Hager

            Pollutant guidelines for 140302

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Mandatory accessories

          See more

          Discover our other products of this range

            3
          • 1
            14031404 - Central plate for soc. out. for floating output, Accessories, al., matt, lacq.
            14031404
            Central plate for soc. out. for floating output, Accessories, al., matt, lacq.
          • 2
            14031909 - Central plate f. soc. out. f. floating output, Accessories, p.white matt/velvety
            14031909
            Central plate f. soc. out. f. floating output, Accessories, p.white matt/velvety
          • 3
            14031606 - Central plate for soc. out. for floating output, Accessories, ant., matt
            14031606
            Central plate for soc. out. for floating output, Accessories, ant., matt

          Contact and support

          • Contact us
          • Newsletter
          • Training
          • FAQs
          • Webinars
          • How-to videos
          • Digital tools

          Products and solutions

          • Product catalog
          • Energy distribution
          • Cable management 
          • Wiring accessories and building automation
          • Security
          • Project references

          Who are we?

          Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

          Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

          More about us & Working with us: Follow us on LinkedIn

          Follow us !

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          ©Ha­ger Group