Central plate f. soc. out. f. floating output, Accessories, p.white matt/velvety 14031909
EAN-Nr.
4011334228073
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Compatibility
-
For double pole socket outlet for floating outputaccording to DIN 42801
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt/velvety
Use cases
-
ApplicationHospital application
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageConnecting systems and accessories
-
Main design lineCentral plate system
-
Secondary design line(s)ACCESSORIES ; Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9 ; Berker B.3 ; Berker B.7 ; Berker S.1
Downloads
More documentation