Central plate for soc. out. for floating output, Accessories, ant., matt 14031606
EAN-Nr.
4011334228066
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Compatibility
-
For double pole socket outlet for floating outputaccording to DIN 42801
Materials
-
Colour independent of design linesanthracite
-
Surface appearancematt
Use cases
-
ApplicationHospital application
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageConnecting systems and accessories
-
Main design lineCentral plate system
-
Secondary design line(s)ACCESSORIES ; Berker S.1 ; Berker B.3 ; Berker B.7 ; Berker K.1
Downloads
More documentation