The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Cable management
    • Floor installation systems
    • Underfloor systems
    • UDM3306R12
    EAN
    4012002238387
    Packaging
    1 Piece
    • Underfloor systems

    mounting lid for universal floor box size 3 punching R12 round 306 mm UDM3306R12

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    mounting lid for universal floor box size 3 punching R12 round 306 mm

    UDM3306R12

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    VANR1201
    VANR1201
    supply-unit R12 for wet-cleaned floors for mounting of tube cable outlet alu
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 1 products available

    Referenced by

    • UDB3075125

      universal floor box with floor plate size 3 levelling range 75-125 mm

      €0.00  / *

    Technical properties

    Dimensions
    • Width
      360 mm
    • Length
      360 mm
    • Diameter
      306 mm
    • Material thickness
      4 mm
    • Nominal size
      340 mm
    Installation, mounting
    • Mounting opening
      Round
    Instructions
    • Floor maintenance
      Dry
    Materials
    • Material
      Steel
    • Colour
      Zinc
    • Treatment
      Zinc coated
    Cover, door
    • Cover mounting opening
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Underfloor trunking system UK (English)
    PDF
    427,89 kB
    REACH declaration UDM3306R12
    PDF
    RoHS report UDM3306R12
    PDF

    Downloads

    • Image UDM3306R12  | Hager

      Product Image UDM3306R12

    • Product datasheet

      Image Hager Product data sheet UDM3306R12  | Hager

      Hager Product data sheet UDM3306R12

      mounting lid for universal floor box size 3 punching R12 round 306 mm

      PDF
    • Instruction manual

      Image Instruction manual International 2026-11-09  | Hager

      Instruction manual International 2026-11-09

      PDF
      676,78 kB
      Image Instruction manual International 2026-11-11  | Hager

      Instruction manual International 2026-11-11

      PDF
      745,19 kB
    • Technical appendix (single product)

      Image Floor installation systems - Information for the floor layer  | Hager

      Floor installation systems - Information for the floor layer

      Floor installation systems - Information for the floor layer (EN, 07-2023)

      PDF
      2,59 MB
      Image Floor installation systems - Mechanical stress  | Hager

      Floor installation systems - Mechanical stress

      Floor installation systems - Mechanical stress (EN, 02-2024)

      PDF
      389,75 kB
      Image Floor installation systems - Protection class  | Hager

      Floor installation systems - Protection class

      Floor installation systems - Protection class (EN, 02-2024)

      PDF
      868,08 kB
    • Handbook

      Image Floor installation systems - Handbook: Basic knowledge  | Hager

      Floor installation systems - Handbook: Basic knowledge

      Floor installation systems - Handbook: Basic knowledge (EN, 04-2024)

      PDF
      99,70 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      341,27 kB
    More documentation

    Discover more of this product range

      2
    • 1
      UDBSQ06 - British Standard screed floor Box
      UDBSQ06
      British Standard screed floor Box
    • 2
      GTVBS25 - Double switch socket for BS box
      GTVBS25
      Double switch socket for BS box

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group