The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • VANR1201
    EAN
    4012002247891
    Packaging
    1 Piece

    supply-unit R12 for wet-cleaned floors for mounting of tube cable outlet alu VANR1201

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    supply-unit R12 for wet-cleaned floors for mounting of tube cable outlet alu

    VANR1201

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    GTVR400
    GTVR400
    device casing for 4 Rastec-devices for supply-units Q12/R12/R10 center
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 1 products available

    Referenced by

    • UDM3306R12

      mounting lid for universal floor box size 3 punching R12 round 306 mm

      €0.00  / *

    Technical properties

    Architecture
    • With carpet protection frame
      Yes
    • With opening carpeting
      No
    Dimensions
    • Built-in depth
      90 mm
    • Built-in diameter
      306 mm
    • Outer diameter
      325 mm
    Configuration
    • Installation size (floor installation system)
      R12
    Instructions
    • Floor maintenance
      Wet
    Materials
    • Material
      Aluminium
    • Colour
      Aluminium
    Use conditions
    • Vertical load applied across large surface area (heavy load)
      10 kN
    • Vertical load applied across small surface area
      3 kN
    Installation, mounting
    • Suitable for recessed floor mounting
      No
    • Suitable for concrete installation
      Yes
    • Suitable for outdoor usage
      No
    • Suitable for raised floor installation
      No
    • Suitable for wet cleaning
      Yes
    • Suitable for sub-floor duct
      No
    Shape
    • Shape
      Round
    Texts
    • Cable outlet
      With cable outlet in cover
    Connection
    • Number of conduit inlets
      3
    • Number of installable FLF devices size 1
      10
    Equipment
    • Number of sockets SCHUKO
      12
    • Number of built-in devices
      12
    • Number of device casings
      3
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK10
    • Protection class in unused condition
      IP66

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration VANR1201
    PDF

    Downloads

    • Image VANR1201  | Hager

      Product Image VANR1201

    • Product datasheet

      Image Hager Product data sheet VANR1201  | Hager

      Hager Product data sheet VANR1201

      supply-unit R12 for wet-cleaned floors for mounting of tube cable outlet alu

      PDF
    • Instruction manual

      Image Instruction manual International 2026-11-11  | Hager

      Instruction manual International 2026-11-11

      PDF
      745,19 kB
    • Technical appendix (single product)

      Image Floor installation systems - Information for the floor layer  | Hager

      Floor installation systems - Information for the floor layer

      Floor installation systems - Information for the floor layer (EN, 07-2023)

      PDF
      2,59 MB
      Image Floor installation systems - Mechanical stress  | Hager

      Floor installation systems - Mechanical stress

      Floor installation systems - Mechanical stress (EN, 02-2024)

      PDF
      389,75 kB
      Image Floor installation systems - Protection class  | Hager

      Floor installation systems - Protection class

      Floor installation systems - Protection class (EN, 02-2024)

      PDF
      868,08 kB
    • STEP files

      Image STEP files International 2026-04-15  | Hager

      STEP files International 2026-04-15

      STP
      578,01 kB
    • With variables

      Image Technical Drawing of VANR1201  | Hager

      Technical Drawing of VANR1201

      Product Drawing International 2022-10-07

      PDF
      138,82 kB
    • Handbook

      Image Floor installation systems - Handbook: Basic knowledge  | Hager

      Floor installation systems - Handbook: Basic knowledge

      Floor installation systems - Handbook: Basic knowledge (EN, 04-2024)

      PDF
      99,70 MB
      Image Floor installation systems - Handbook: Installation units  | Hager

      Floor installation systems - Handbook: Installation units

      Floor installation systems - Handbook: Installation units (EN, 12-2024)

      PDF
      21,12 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      292,09 kB
      Image EU-Declaration VANR T034A DE_EN 26072019  | Hager

      EU-Declaration VANR T034A DE_EN 26072019

      Declaration of conformity International 2019-08-23

      PDF
      47,96 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group