The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • GTVR400

device casing for 4 Rastec-devices for supply-units Q12/R12/R10 center GTVR400

EAN-Nr.
4012002247198
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

device casing for 4 Rastec-devices for supply-units Q12/R12/R10 center

GTVR400

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • VANR1201

    supply-unit R12 for wet-cleaned floors for mounting of tube cable outlet alu

    0.00 €  / *

Technical characteristics

Dimensions
  • Depth
    53 mm
  • Width
    75 mm
  • Length
    225 mm
Equipment
  • Number of built-in devices
    4
Installation, mounting
  • Mounting type installation unit
    Snap-in mounting
Connection
  • Number of conduit inlets
    4
  • Number of strain relief
    4
Materials
  • Material
    PC-ABS
  • Colour
    Deep black
  • RAL code
    9005

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration GTVR400
PDF
Hager RoHS report GTVR400
PDF

Downloads

  • Image GTVR400  | Hager

    Product Image GTVR400

  • Product datasheet

    Image Hager Product data sheet GTVR400  | Hager

    Hager Product data sheet GTVR400

    device casing for 4 Rastec-devices for supply-units Q12/R12/R10 center

    PDF
  • Instruction manual

    Image Instruction manual International 2016-05-10  | Hager

    Instruction manual International 2016-05-10

    PDF
    2,20 MB
    Image Instruction manual en-GB, de-DE 2025-09-24  | Hager

    Instruction manual en-GB, de-DE 2025-09-24

    PDF
    5,39 MB
  • DXF files

    Image DXF files International 2024-07-16  | Hager

    DXF files International 2024-07-16

    DXF
    27,33 kB
  • STEP files

    Image STEP files International 2024-07-16  | Hager

    STEP files International 2024-07-16

    STP
    409,53 kB
  • With variables

    Image Product Drawing International 2024-02-27  | Hager

    Product Drawing International 2024-02-27

    PDF
    28,90 kB
  • Handbook

    Image Floor installation systems - Handbook: Basic knowledge  | Hager

    Floor installation systems - Handbook: Basic knowledge

    Floor installation systems - Handbook: Basic knowledge (EN, 04-2024)

    PDF
    99,70 MB
    Image Floor installation systems - Handbook: Installation units  | Hager

    Floor installation systems - Handbook: Installation units

    Floor installation systems - Handbook: Installation units (EN, 12-2024)

    PDF
    21,12 MB
  • Declaration of conformity

    Image EC declaration of conformity VQ_VR_VE  | Hager

    EC declaration of conformity VQ_VR_VE

    Declaration of conformity International 2017-11-20

    PDF
    120,65 kB
    Image EU-Declaration EKQ_EKR_EKSQ_EKSR T030A DE_EN 26072019  | Hager

    EU-Declaration EKQ_EKR_EKSQ_EKSR T030A DE_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    42,78 kB
    Image EU-Declaration VANR T034A DE_EN 26072019  | Hager

    EU-Declaration VANR T034A DE_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    47,96 kB
    Image EU-Declaration VQ_VR_VE_VDQ_VDR_VDE T035A DE_EN 26072019  | Hager

    EU-Declaration VQ_VR_VE_VDQ_VDR_VDE T035A DE_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    48,47 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group