The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Cable management
    • Floor installation systems
    • Underfloor systems
    • UDBSQ06
    EAN
    4012740900881
    Packaging
    1 Piece
    • Underfloor systems

    British Standard screed floor Box UDBSQ06

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    British Standard screed floor Box

    UDBSQ06

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover plate device casing 3 products available

    Complete your system

    • Cover plate device casing
    • GTVDP4M

      Data Outlet for BS box

      €0.00  / *
    • GTVPB00

      Blind plate for BS box

      €0.00  / *
    • GTVSP452

      45x45 Sockets plates for BS box

      €0.00  / *

    Technical properties

    Architecture
    • With carpet protection frame
      Yes
    • With opening carpeting
      Yes
    Dimensions
    • Built-in depth
      61 mm
    • Built-in width
      273 mm
    • Built-in length
      273 mm
    • Length
      289 mm
    • Width
      289 mm
    • Thickness of carpet recess
      8 mm
    Configuration
    • Installation size (floor installation system)
      Q06
    Materials
    • Material
      Metal, Plastic
    • Colour
      Light grey
    • RAL code
      7035
    Cover, door
    • Material cover
      Polyamide (PA)
    Use conditions
    • Vertical load applied across large surface area (heavy load)
      5 kN
    • Vertical load applied across small surface area
      3 kN
    Installation, mounting
    • Suitable for recessed floor mounting
      No
    • Suitable for concrete installation
      Yes
    • Suitable for outdoor usage
      No
    • Suitable for raised floor installation
      Yes
    • Suitable for wet cleaning
      No
    • Suitable for sub-floor duct
      Yes
    Texts
    • Cable outlet
      Without cable outlet in cover
    Connection
    • Number of conduit inlets
      8
    Equipment
    • Number of device casings
      3
    • Number of sockets BS1363
      2
    Safety
    • Ingress Protection (IP) class
      IP20
    • Protection class in unused condition
      IP30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration UDBSQ06
    PDF

    Downloads

    • Image UDBSQ06  | Hager

      Product Image UDBSQ06

    • Product datasheet

      Image Hager Product data sheet UDBSQ06  | Hager

      Hager Product data sheet UDBSQ06

      British Standard screed floor Box

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      284,08 kB
    More documentation

    Discover more of this product range

      2
    • 1
      UDM3306R12 - mounting lid for universal floor box size 3 punching R12 round 306 mm
      UDM3306R12
      mounting lid for universal floor box size 3 punching R12 round 306 mm
    • 2
      GTVBS25 - Double switch socket for BS box
      GTVBS25
      Double switch socket for BS box

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group