The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Cable management
  • Floor installation systems
  • Underfloor systems
  • UDB3075125
  • Cable management

universal floor box with floor plate size 3 levelling range 75-125 mm UDB3075125

EAN-Nr.
4012002238042
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

universal floor box with floor plate size 3 levelling range 75-125 mm

UDB3075125

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
UDM3306R12
UDM3306R12
mounting lid for universal floor box size 3 punching R12 round 306 mm
Add to a list
Add to a list

Technical characteristics

Shape
  • Shape
    Square
Dimensions
  • Height
    75 mm
  • Width
    498 mm
  • Length
    498 mm
  • Minimal screed height
    75 mm
  • Levelling range
    75 - 125 mm
  • Nominal size
    340 mm
Use conditions
  • Vertical load applied across small surface area
    1.5 kN
Equipment
  • Suitable for Installation sealing
    No
  • With bottom plate
    Yes
  • Mounting cover insertion
    Yes
Materials
  • Material sidewall
    Plastic
Cover, door
  • Type of lid
    Blind
Functions
  • Decoupling possible cover from base
    Yes
  • Suitable for sub-floor duct overhead closed
    No
  • Suitable for sub-floor duct countersunk
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration UDB3075125
PDF
Hager RoHS report UDB3075125
PDF

Downloads

  • Image UDB3075125  | Hager

    Product Image UDB3075125

  • Product datasheet

    Image Hager Product data sheet UDB3075125  | Hager

    Hager Product data sheet UDB3075125

    universal floor box with floor plate size 3 levelling range 75-125 mm

    PDF
  • Instruction manual

    Image Instruction manual International 2017-12-15  | Hager

    Instruction manual International 2017-12-15

    PDF
    4,28 MB
    Image Instruction manual International 2018-02-06  | Hager

    Instruction manual International 2018-02-06

    PDF
    4,73 MB
    Image Instruction manual en-GB, fr-FR, de-DE, pl-PL 2017-09-29  | Hager

    Instruction manual en-GB, fr-FR, de-DE, pl-PL 2017-09-29

    PDF
    2,29 MB
  • Technical appendix (single product)

    Image Floor installation systems - Impact noise properties  | Hager

    Floor installation systems - Impact noise properties

    Floor installation systems - Impact noise properties (EN, 07-2023)

    PDF
    578,05 kB
    Image Floor installation systems - Information for the floor layer  | Hager

    Floor installation systems - Information for the floor layer

    Floor installation systems - Information for the floor layer (EN, 07-2023)

    PDF
    2,59 MB
    Image Floor installation systems - Mechanical stress  | Hager

    Floor installation systems - Mechanical stress

    Floor installation systems - Mechanical stress (EN, 02-2024)

    PDF
    389,75 kB
    Image Floor installation systems - Protection class  | Hager

    Floor installation systems - Protection class

    Floor installation systems - Protection class (EN, 02-2024)

    PDF
    868,08 kB
  • STEP files

    Image STEP model UDB3075125  | Hager

    STEP model UDB3075125

    STEP files International 2022-10-18

    STP
    1,39 MB
  • Product Drawing

    Image Technical Drawing UDB3075125  | Hager

    Technical Drawing UDB3075125

    Product Drawing International 2022-10-18

    PDF
    58,48 kB
  • Handbook

    Image Floor installation systems - Handbook: Basic knowledge  | Hager

    Floor installation systems - Handbook: Basic knowledge

    Floor installation systems - Handbook: Basic knowledge (EN, 04-2024)

    PDF
    99,70 MB
  • Declaration of conformity

    Image EU-Declaration UK T033A DE_EN 26072019  | Hager

    EU-Declaration UK T033A DE_EN 26072019

    Declaration of conformity en-AU, de-AT 2024-08-27

    PDF
    49,71 kB
More documentation

Discover our other products of this range

    3
  • 1
    UDM3306R12 - mounting lid for universal floor box size 3 punching R12 round 306 mm
    UDM3306R12
    mounting lid for universal floor box size 3 punching R12 round 306 mm
  • 2
    UDBSQ06 - British Standard screed floor Box
    UDBSQ06
    British Standard screed floor Box
  • 3
    GTVBS25 - Double switch socket for BS box
    GTVBS25
    Double switch socket for BS box

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group