The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Cable management
  • Floor installation systems
  • Underfloor systems
  • UDM3306R12
  • Cable management

mounting lid for universal floor box size 3 punching R12 round 306 mm UDM3306R12

EAN-Nr.
4012002238387
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

mounting lid for universal floor box size 3 punching R12 round 306 mm

UDM3306R12

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
VANR1201
VANR1201
supply-unit R12 for wet-cleaned floors for mounting of tube cable outlet alu
Add to a list
Add to a list

Compatible products

  • Referenced by 1 products available

Referenced by

  • UDB3075125

    universal floor box with floor plate size 3 levelling range 75-125 mm

    0.00 €  / *

Technical characteristics

Dimensions
  • Width
    360 mm
  • Length
    360 mm
  • Diameter
    306 mm
  • Material thickness
    4 mm
  • Nominal size
    340 mm
Installation, mounting
  • Mounting opening
    Round
Instructions
  • Floor maintenance
    Dry
Materials
  • Material
    Steel
  • Treatment
    Zinc coated
Cover, door
  • Cover mounting opening
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration UDM3306R12
PDF
Hager RoHS report UDM3306R12
PDF

Downloads

  • Image UDM3306R12  | Hager

    Product Image UDM3306R12

  • Product datasheet

    Image Hager Product data sheet UDM3306R12  | Hager

    Hager Product data sheet UDM3306R12

    mounting lid for universal floor box size 3 punching R12 round 306 mm

    PDF
  • Instruction manual

    Image Instruction manual International 2020-01-01  | Hager

    Instruction manual International 2020-01-01

    PDF
    676,78 kB
    Image Instruction manual International 2020-01-01  | Hager

    Instruction manual International 2020-01-01

    PDF
    745,19 kB
  • Technical appendix (single product)

    Image Floor installation systems - Information for the floor layer  | Hager

    Floor installation systems - Information for the floor layer

    Floor installation systems - Information for the floor layer (EN, 07-2023)

    PDF
    2,59 MB
    Image Floor installation systems - Mechanical stress  | Hager

    Floor installation systems - Mechanical stress

    Floor installation systems - Mechanical stress (EN, 02-2024)

    PDF
    389,75 kB
    Image Floor installation systems - Protection class  | Hager

    Floor installation systems - Protection class

    Floor installation systems - Protection class (EN, 02-2024)

    PDF
    868,08 kB
  • Handbook

    Image Floor installation systems - Handbook: Basic knowledge  | Hager

    Floor installation systems - Handbook: Basic knowledge

    Floor installation systems - Handbook: Basic knowledge (EN, 04-2024)

    PDF
    99,70 MB
  • Declaration of conformity

    Image EU-Declaration UK T033A DE_EN 26072019  | Hager

    EU-Declaration UK T033A DE_EN 26072019

    Declaration of conformity en-AU, de-AT 2024-08-27

    PDF
    49,71 kB
More documentation

Discover our other products of this range

    3
  • 1
    UDB3075125 - universal floor box with floor plate size 3 levelling range 75-125 mm
    UDB3075125
    universal floor box with floor plate size 3 levelling range 75-125 mm
  • 2
    UDBSQ06 - British Standard screed floor Box
    UDBSQ06
    British Standard screed floor Box
  • 3
    GTVBS25 - Double switch socket for BS box
    GTVBS25
    Double switch socket for BS box

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group