Fuse carrier 3P 125A 690V L58 accessoriability 6M LS703
EAN-Nr.
3250614197031
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Cylindrical fuse 20 products available -
Accessories/spare parts for low-voltage switch technology 2 products available
Complete your system
Technical characteristics
Dimensions
-
Height125 mm
-
Width105 mm
-
Depth96 mm
Architecture
-
Number of poles3
Electric current
-
Rated current125 A
-
Rated current of fuse cartridge16 A, 20 A, 25 A, 32 A, 40 A, 50 A, 63 A, 80 A, 100 A, 125 A
Capacity
-
Number of modules6
Internal use only
-
Number of half modules of 17,5 mm12
Use conditions
-
Operating temperature-5 - 40 °C
Installation, mounting
-
Nominal tightening torque4 - 4 Nm
-
Mounting onDIN rail
Power
-
Total power loss under IN38.50 W
Voltage
-
Rated insulation voltage Ui690 V
-
Rated impulse withstand voltage Uimp8 kV
-
Type voltage supplyAC
-
Overvoltage category according to IEC 60947-13
Safety
-
Ingress Protection (IP) classIP20
Connection
-
Cross-section of input and output with screws, for flexible conductors2.5 - 35 mm²
-
Cross-section of input and output with screws, for massive conductors2.5 - 50 mm²
Fuse
-
Fuse size22 x 58
Cover, door
-
InterlockableYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation