The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Circuit protection
    • Fuse carriers and fuse links
    • LF332M
    EAN-Nr.
    3250614062117
    Packaging
    10 Pieces
    • Fuse carriers and fuse links

    Cylindrical fuse-links for industrial applications 10x38mm aM 32A 400V AC 120kA LF332M

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cylindrical fuse-links for industrial applications 10x38mm aM 32A 400V AC 120kA

    LF332M

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Fuse
    • Fuse characteristics
      aM
    • Fuse size
      10.3 x 38
    Electric current
    • Rated current IN
      32 A
    Power
    • Power dissipation at IN
      1.8 W
    Main electrical attributes
    • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
      120 kA
    Voltage
    • Type voltage supply
      AC
    • Nominal voltage
      400 - 400 V
    Architecture
    • Curve
      C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Cylindrical fuse-links for industrial applications 10x38mm gG 2A 500V AC 120kA (English)
    PDF
    762,67 kB
    REACH declaration LF332M
    PDF
    Hager RoHS report LF332M
    PDF

    Downloads

    • Image LF332M  | Hager

      Product Image LF332M

    • Product datasheet

      Image Hager Product data sheet LF332M  | Hager

      Hager Product data sheet LF332M

      Cylindrical fuse-links for industrial applications 10x38mm aM 32A 400V AC 120kA

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      374,86 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LR602 - Fuse carrier 2P 50A 690V L51 3M
      LR602
      Fuse carrier 2P 50A 690V L51 3M
    • 2
      LR701 - Fuse carrier 1P 125A 690V L58 2M
      LR701
      Fuse carrier 1P 125A 690V L58 2M
    • 3
      LSN412 - Fuse carrier 1P+N 25A 400V L32 2M
      LSN412
      Fuse carrier 1P+N 25A 400V L32 2M
    • 4
      LSN512 - Fuse carrier 1P+N 32A 690V L38 2M
      LSN512
      Fuse carrier 1P+N 32A 690V L38 2M
    • 5
      LR603 - Fuse carrier 3P 50A 690V L51 4.5M
      LR603
      Fuse carrier 3P 50A 690V L51 4.5M

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group