The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Circuit protection
    • Fuse carriers and fuse links
    • LF550G
    EAN-Nr.
    3250614062711
    Packaging
    10 Pieces
    • Fuse carriers and fuse links

    Cylindrical fuse-links for industrial applications 22x58mm gG 50A 690V AC 120kA LF550G

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cylindrical fuse-links for industrial applications 22x58mm gG 50A 690V AC 120kA

    LF550G

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Common Accessories 1 products available

    Compatible products

    • Referenced by 5 products available

    Complete your system

    • Common Accessories
    • L14700

      Spare cartridge fuses box

      €0.00  / *

    Referenced by

    • LS712

      Fuse carrier 1P+N 125A 690V L58 accessoriability 4M

      €0.00  / *
    • LS704

      Fuse carrier 3P+N 125A 690V L58 accessoriability 8M

      €0.00  / *
    • LS703

      Fuse carrier 3P 125A 690V L58 accessoriability 6M

      €0.00  / *
    • LS702

      Fuse carrier 2P 125A 690V L58 accessoriability 4M

      €0.00  / *
    • LS701

      Fuse carrier 1P 125A 690V L58 accessoriability 2M

      €0.00  / *

    Technical characteristics

    Fuse
    • Fuse characteristics
      gG
    • Fuse size
      22 x 58
    Electric current
    • Rated current IN
      50 A
    • Rated breaking capacity I1 at 500 V AC IEC 60269-2
      120 kA
    Power
    • Power dissipation at IN
      5.50 W
    Main electrical attributes
    • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
      80 kA
    Voltage
    • Type voltage supply
      AC
    • Nominal voltage
      690 - 690 V
    Architecture
    • Curve
      C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Cylindrical fuse-links for industrial applications 10x38mm gG 2A 500V AC 120kA (English)
    PDF
    762,67 kB
    REACH declaration LF550G
    PDF
    Hager RoHS report LF550G
    PDF

    Downloads

    • Image LF550G  | Hager

      Product Image LF550G

    • Product datasheet

      Image Hager Product data sheet LF550G  | Hager

      Hager Product data sheet LF550G

      Cylindrical fuse-links for industrial applications 22x58mm gG 50A 690V AC 120kA

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      374,86 kB
      Image Deklaracja zgodności UE  | Hager

      Deklaracja zgodności UE

      Wkładki bezpiecznikowe cylindryczne gG i aM

      PDF
      291,82 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LF580G - Cylindrical fuse-links for industrial applications 22x58mm gG 80A 500V AC 120kA
      LF580G
      Cylindrical fuse-links for industrial applications 22x58mm gG 80A 500V AC 120kA
    • 2
      LF520G - Cylindrical fuse-links for industrial applications 22x58mm gG 20A 690V AC 120kA
      LF520G
      Cylindrical fuse-links for industrial applications 22x58mm gG 20A 690V AC 120kA
    • 3
      LF445M - Industrial fuse-links 14x51 aM 45A
      LF445M
      Industrial fuse-links 14x51 aM 45A
    • 4
      LF445G - Industrial fuse-links 14x51 gG 45A
      LF445G
      Industrial fuse-links 14x51 gG 45A
    • 5
      LF302G - Cylindrical fuse-links for industrial applications 10x38mm gG 2A 500V AC 120kA
      LF302G
      Cylindrical fuse-links for industrial applications 10x38mm gG 2A 500V AC 120kA

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group