The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Distribution boards
  • Invicta TPN boards and panel boards
  • TPN board accessories
  • JK1XBSP
  • Distribution boards

1 module blank JK1XBSP

EAN-Nr.
3250611091424
Packaging
20 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

1 module blank

JK1XBSP

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 3 products available

Referenced by

  • JK1B04S1

    125A TPN board, invicta, 4 way, surface mounting

    0.00 €  / *
  • JK1B08S1

    125A TPN board, invicta, 8 way, surface mounting

    0.00 €  / *
  • JK1B14S1

    125A TPN board, invicta, 14 way, surface mounting

    0.00 €  / *

Technical characteristics

Dimensions
  • Height
    85 mm
  • Width
    65 mm
  • Depth
    18 mm
Safety
  • Locking type
    Quarter turn lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration JK1XBSP
PDF
Hager RoHS report JK1XBSP
PDF

Downloads

  • Image JK1XBSP  | Hager

    Product Image JK1XBSP

  • Product datasheet

    Image Hager Product data sheet JK1XBSP  | Hager

    Hager Product data sheet JK1XBSP

    Product data sheet en-GB 2025-11-05

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-08-28  | Hager

    Declaration of conformity en-GB 2024-08-28

    PDF
    262,65 kB
More documentation

Discover our other products of this range

    5
  • 1
    JN2L2503MHH - H250 incomer kits
    JN2L2503MHH
    H250 incomer kits
  • 2
    JK2L1603MH - 3P 125/160A MCCB/MCS incomer kit for 200
    JK2L1603MH
    3P 125/160A MCCB/MCS incomer kit for 200
  • 3
    JK1XKLS - KEY lock for distribution boards
    JK1XKLS
    KEY lock for distribution boards
  • 4
    JN2XBSP - SINGLE POLE BLANKING PLATE 125A FRAME
    JN2XBSP
    SINGLE POLE BLANKING PLATE 125A FRAME
  • 5
    JN4XBTP - THREE POLE BLANKING PLATE 250A FRAME
    JN4XBTP
    THREE POLE BLANKING PLATE 250A FRAME

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group